HUBBELL CANADA
Image of EK050 Conduit Coupling 3Pc 0.50 In., EK050
Image of EK050 Conduit Coupling 3Pc 0.50 In., EK050
Clearance

Conduit Coupling 3Pc 0.50 In., EK050

Brand: TradeSelect

Catalog ID: EK050

CONDUIT COUPLING 3PC 0.50IN

Trade size: 1/2" (16), Carton Quantity: 25, Case Quantity: 100

Product details

General

Application

For use with threaded rigid/IMC conduit, Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

EK050

Material

Iron, Malleable

Type

Three Piece Coupling

UPC

626463033722

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Resources and downloads