HUBBELL CANADA
Image of UNF300 UNF300 - Hazardous Location Union - Zinc Plated Steel - 3" Female/Female

UNF300 - Hazardous Location Union - Zinc Plated Steel - 3" Female/Female

Brand: Killark

Catalog ID: UNF300

Hazardous Location Union - Zinc Plated Steel - 3" Female/Female

  • Unique design offers a compact size for lighter weight and smaller profile for critical clearances with equipment
  • Extruded bar stock construction provides superior threads over sand cast and provides twice the tensile strength
  • Uniform design across all sizes for aesthetic and robust appeal
  • Male to Female union has nonremovable nipple to ensure tight seal with union and pipe/equipment
  • Made in the USA

Les monoblocs servent à raccorder deux morceaux de conduit ou à attacher le conduit à des boîtiers de jonction, des raccords ou des dispositifs. Ils permettent de retirer l'équipement sans avoir à tourner ou à retirer le conduit.

General

Catalog Number

UNF300

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hex Size

3.94 in

Material

12L14 Steel

Series

UNF

Type

UPC

783936184111

Dimensions

Diameter

4 in

Hex Size

3.94 in

Hub Size

3"

Length

2.81 in

Weight

2.71 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4