HUBBELL CANADA
Image of EPP102 Electric/Hydraulic Pump 1/2 HP 220V-AC 60/50 Hz Motor 10,000 psi Pendant Switch
Discontinued

Electric/Hydraulic Pump 1/2 HP 220V-AC 60/50 Hz Motor 10,000 psi Pendant Switch

Brand: Burndy

Catalog ID: EPP102

Pump, 10K psi, , Pendant Switch, 1/2 HP 220V-AC 60/50 Hz Motor.

  • Lightweight
  • Small size
  • Factory set relief valve
  • 100,000 (+) life cycles
  • Sealed electric pendant switch

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EPP102

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810050262

UPC 14 Digit GTIN

00781810050262

Electrical Ratings

Current Draw Max

12.5 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Pump, Pendent Switch