HUBBELL CANADA
Image of EMI30 EMI30 - EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max
Image of EMI30 EMI30 - EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max

EMI30 - EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max

Brand: Killark

Catalog ID: EMI30

EMI Series - Aluminum 300W Incandescent Light Fixture - 250VAC Max

The EM series Explosion Proof medium base fixture is designed for low bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EM Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

Catalog Number

EMI30

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Operating Cycles

10,000 hrs

Optic Type

Glass Globe - Fluted

Series

EM

Type

UPC

783936149295

Dimensions

Dimensions

12.125 in x 10.25 in x 9.875 in

Gross Weight with Packaging

13.68

Height

9.875 in

Length

12.125 in

Width

10.25 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2