HUBBELL CANADA
Image of E2S200 Emt Strap 2 Hole 2.00 In., E2S200

Emt Strap 2 Hole 2.00 In., E2S200

Brand: TradeSelect

Catalog ID: E2S200

EMT STRAP 2 HOLE 2.00IN

Trade size: 2" (53), Case Quantity: 200

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

E2S200

Material

Steel

Type

Two Hole Strap

UPC

626463040072

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

100