HUBBELL CANADA
Image of PG3636BA36 Box, Polymer Concrete, 36"x36"x36"
* Representative image
Image of PG3636BA36 Box, Polymer Concrete, 36"x36"x36"

Box, Polymer Concrete, 36"x36"x36"

Brand: QUAZITE

Catalog ID: PG3636BA36

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

PG3636BA36

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T22

Material

Polymer Concrete

Type

Below Ground Boxes

UPC

662037128692

Dimensions

Dimensions

36 in x 36 in x 36 in

Height

36 in

Length

36 in

Weight

381.15 lb

Width

36 in