HUBBELL CANADA
Image of ER31225 ER31225 Series ER General Purpose Electric Reel 25' 12/3 With Cable

ER31225 Series ER General Purpose Electric Reel 25' 12/3 With Cable

Brand: Gleason Reel

Catalog ID: ER31225

Series ER General Purpose Electric Reel 25' 12/3 With Cable

Product details

General

Application

Hand pull or moving machinery

Catalog Number

ER31225

Listings

CSA

Product Category

Reels

UPC

783246001702

Dimensions

Cable Length Active

25

Length

25 in

Weight

47 lb

Conductor Related

Number of Conductors

3

Wire Size

#12 AWG