HUBBELL CANADA
Image of ES4R6R ES4R6R
Image of ES4R6R ES4R6R

ES4R6R

OR

Brand: Burndy

Catalog ID: ES4R6R

RUN/COURSE TAP/DERIVATION ACSR:6 S.B. 200% |8 S.B. 200% AL & CU:4 SOL-4 STR.|6 SOL-6 STR. COLOR/COULEUR: A-ORANGE, B-BLUE

Product details

General

Catalog Number

ES4R6R

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Tin - Hot Dipped

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINK™

Type

Insulated Service Entrance Connectors

UPC

781810420409

UPC 14 Digit GTIN

00781810420409

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Conductor Related

Conductor - ACSR Str Size A

4 AWG

Conductor - ACSR Str Size B

6 AWG

Conductor - AL Str Size A

4 AWG

Conductor - AL Str Size B

6 AWG

Conductor - Copper Str Size A

4 AWG

Conductor - Copper Str Size B

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

24000