HUBBELL CANADA
Image of 7994-1 EXB/XJB Series- Aluminum Mounting Pan- Pan Size 9" x 11"- Fits 10" x 12" Box
* Representative image
Image of 7994-1 EXB/XJB Series- Aluminum Mounting Pan- Pan Size 9" x 11"- Fits 10" x 12" Box
Discontinued

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 9" x 11"- Fits 10" x 12" Box

Brand: Killark

Catalog ID: 7994-1

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 9" x 11"- Fits 10" x 12" Box

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Internal mounting pans for hazardous location bolted enclosures. Made from high strength 6061-T6 aluminum alloy sheet stock. These pans are lighter weight than steel and will not corroded or rust. The light weight aluminum can easily be drilled and tapped in the field to mount an array of electrical or electronic components safely in the enclosures. The pans come with mounting hardware.

Product details

General

Application

For use with EXB and EXBLT Series enclosures.

Catalog Number

7994-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXB

Type

Mounting Pan

UPC

783936982380

Dimensions

Gross Weight with Packaging

2

Resources and downloads