HUBBELL CANADA
EYS-1-T - 1/2" EYS Seal Fitting Aluminum, w/nipple Male/Female
Image of EYS-1-T EYS-1-T - 1/2" EYS Seal Fitting Aluminum, w/nipple Male/Female
*Representative image
Image of EYS-1-T EYS-1-T - 1/2" EYS Seal Fitting Aluminum, w/nipple Male/Female

EYS-1-T - 1/2" EYS Seal Fitting Aluminum, w/nipple Male/Female

Brand: Killark

Catalog ID: EYS-1-T

1/2" EYS Seal Fitting Aluminum, w/nipple Male/Female

  • Large opening for easy packing of fiber and pouring of compound
  • Integral bushings in conduit hubs to protect conductor insulation from damage
  • NPT tapped hubs to ensure ground continuity
  • 25% conductor fill
  • EYS-T style supplied with removable close nipples

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYS-1-T

Color

Gray

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

EYS Series

Type

Sealing Fitting With Nipple

UPC

783936111018

Dimensions

Gross Weight with Packaging

0.5

Hub Size

1/2"

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

1