HUBBELL CANADA
Image of DFPCFCFCS3SM Fiber Optic, Patch Cord, Single ModeDuplex, FC-FC, 3 Meter Length
Image of DFPCFCFCS3SM Fiber Optic, Patch Cord, Single ModeDuplex, FC-FC, 3 Meter Length

Fiber Optic, Patch Cord, Single ModeDuplex, FC-FC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCFCFCS3SM

Fiber Optic, Patch Cord, Single ModeDuplex, FC-FC, 3 Meter Length

Plenum Rated

Product details

General

Application

FC-FC

Catalog Number

DFPCFCFCS3SM

Color

Connector Type

FC to FC

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

OS2

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620316727

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Plenum

Mode

OS2, SM

Wire Type

Singlemode

Certifications And Compliance

Industry Standard(s)

TIA-568-C.3

Logistics

Carton Quantity

25