HUBBELL CANADA
Image of FPLCF3MM Fiber Optic, Pigtail, LSZH, LC, 50Micron, 125 Multi Mode, OM4, 3 Meter Length
Image of FPLCF3MM Fiber Optic, Pigtail, LSZH, LC, 50Micron, 125 Multi Mode, OM4, 3 Meter Length
Discontinued

Fiber Optic, Pigtail, LSZH, LC, 50Micron, 125 Multi Mode, OM4, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FPLCF3MM

Fiber Optic, Pigtail, LSZH, LC, 50Micron, 125 Multi Mode, OM4, 3 Meter Length

Standard Product

Product details

General

Application

LC

Catalog Number

FPLCF3MM

Color

Connector Type

LC

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

OM4

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Pigtails, Single and Bundled

UPC

662620312897

Dimensions

Length (Meters)

3 m

Conductor Related

Mode

OM4, MM

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

TIA 568C.4

Logistics

Carton Quantity

50