HUBBELL CANADA
Image of OFPNL1U3SPM Fiber Optic Rack Mount Panel, 1 Rack Unit, 3 FSP Openings with Cable Management, Unloaded

Fiber Optic Rack Mount Panel, 1 Rack Unit, 3 FSP Openings with Cable Management, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: OFPNL1U3SPM

Fiber Optic, Rack Mount Panel, 1 Rack Unit, 3 FSP Openings with Cable Management, Unloaded.

Accepts all Standard FSP-Series Panels and OC-Series Cassettes

Cable Management

General

Adapter Type

FSP Panel

Application

Fiber

Catalog Number

OFPNL1U3SPM

Color

Black

Interface

Material

Steel

Number of Slots

3

Rack Units

1 RU

Style

Unloaded

Sub Brand

OptiChannel

Type

Rackmount Panel

UPC

662620604497

Dimensions

Cubic Capacity

244.276 cu.in

Depth

8 in

Height

1.73 in

Width

17.65 in

Conductor Related

Cable Entry

Rear

Certifications And Compliance

Industry Standard(s)

TIA 568-C

Operational

Adapter Type

FSP Panel

Configuration

Number of Slots

3