HUBBELL CANADA
Fiber Optic, Riser Rated, OM1 Duplex, SC-SC, 3 Meter Length
Image of DFRCSCSCC3MM Fiber Optic, Riser Rated, OM1 Duplex, SC-SC, 3 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM1 Duplex, SC-SC, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSCSCC3MM

Fiber Optic, Riser Rated, OM1 Duplex,SC-SC, 3 Meter Length

General

Catalog Number

DFRCSCSCC3MM

Color

UPC

662620329468

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OM1, MM

Logistics

Carton Quantity

25