HUBBELL CANADA
Image of DFRCLCSCD2MM Fiber Optic, Riser Rated, OM2 Duplex, LC-SC, 2 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM2 Duplex, LC-SC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCSCD2MM

Fiber Optic, Riser Rated, OM2 Duplex,LC-SC, 2 Meter Length

General

Catalog Number

DFRCLCSCD2MM

Color

UPC

662620328355

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OM2, MM

Logistics

Carton Quantity

25