HUBBELL CANADA
Image of DFRCSTSTD5MM Fiber Optic, Riser Rated, OM2 Duplex, ST-ST, 5 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM2 Duplex, ST-ST, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSTD5MM

Fiber Optic, Riser Rated, OM2 Duplex,ST-ST, 5 Meter Length

General

Catalog Number

DFRCSTSTD5MM

Color

UPC

662620330280

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OM2, MM

Logistics

Carton Quantity

25