HUBBELL CANADA
Image of STRAY12RFSDP Fiber Optic Splice Tray, 144F, Ribbon, Fusion, 10" Length, DP
Image of STRAY12RFSDP Fiber Optic Splice Tray, 144F, Ribbon, Fusion, 10" Length, DP

Fiber Optic Splice Tray, 144F, Ribbon, Fusion, 10" Length, DP

Brand: Hubbell Premise Wiring

Catalog ID: STRAY12RFSDP

  • Ribbon
  • Fusion
  • 10" Length
  • DP.

Product details

General

Catalog Number

STRAY12RFSDP

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

EU RoHS Indicator

Yes

Item Type

Fiber Splicing

Material - Mounting Hardware

Stud or Wire Tie

Type

Splice Trays

UPC

662620308289

Dimensions

Thickness

0.03

Width

8.9 in

Conductor Related

Cable Entry

Left or Right

Logistics

Carton Quantity

25