HUBBELL CANADA
Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 3 Meter Length
Image of HDPCLC50G4M3 Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 3 Meter Length
Discontinued

Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: HDPCLC50G4M3

Fiber Patch Cords, 50-10Ghz, LC-LC Duplex, HD, OM4, 3 Meter Length

Uniboot

General

Application

LC to LC

Catalog Number

HDPCLC50G4M3

Color

Insulation

Size

50 Micron, OM4

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620309095

Dimensions

Size

50 Micron, OM4

Conductor Related

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50