HUBBELL CANADA
Fiber Pigtail Bundle, Loost Tube, Riser, 12-Fiber, LC-Single Mode, 3 Meter length
Image of FPBKLTR12LC6S Fiber Pigtail Bundle, Loost Tube, Riser, 12-Fiber, LC-Single Mode, 3 Meter length
Discontinued

Fiber Pigtail Bundle, Loost Tube, Riser, 12-Fiber, LC-Single Mode, 3 Meter length

Brand: Hubbell Premise Wiring

Catalog ID: FPBKLTR12LC6S

Fiber Pigtail Bundle, Loost Tube, Riser, 12-Fiber, LC-Single Mode, 3 Meter length

General

Catalog Number

FPBKLTR12LC6S

UPC

662620308753

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OS2

Number of Fibers

12

Logistics

Carton Quantity

50