Brand: Hubbell Premise Wiring
Catalog ID: FPBKR12SC3M
Standard Product
Application
Optical Signal
Attenuation
.75dB Per End
Boot Type
Standard Strain Relief Boot
Catalog Number
FPBKR12SC3M
Connector Type
SC
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
SC-MM Pigtails
Material
Glass Fiber
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
SC-MM, 12F, OM3
Temperature Rating
TIA 568-C.3
UPC
662620306414
Display Size
50 Micron
Length (Meters)
3 m
Outside Diameter
0.2
Pitch
12
Connectivity
Plug-In
Conductor Type
Glass
Fiber Type
Riser
Mode
OM3
Number of Fibers
12
Wire Size
50 Micron
Wire Type
Multimode
Carton Quantity
50