HUBBELL CANADA
Image of FPSTE3MM Fiber Pigtail, Single Mode, ST, 50/125, 10GHz, 3 Meter Length
Image of FPSTE3MM Fiber Pigtail, Single Mode, ST, 50/125, 10GHz, 3 Meter Length
Discontinued

Fiber Pigtail, Single Mode, ST, 50/125, 10GHz, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FPSTE3MM

Fiber Pigtail, Single Mode, ST, 50/125, 10GHz, 3 Meter Length

Standard Product

Product details

General

Application

ST

Catalog Number

FPSTE3MM

Color

Connector Type

ST

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620218939

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OM3, MM

Wire Type

Multimode

Logistics

Carton Quantity

100