HUBBELL CANADA
Image of HBL8452C Straight Blade Devices, Plug, Industrial Grade, 3-Pole 4-Wire Grounding, 50A 3 Phase 250V AC, 15-50P, Black, Single Pack.

Straight Blade Devices, Plug, Industrial Grade, 3-Pole 4-Wire Grounding, 50A 3 Phase 250V AC, 15-50P, Black, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8452C

Straight Blade Devices, Plug,Industrial Grade, 3-Pole 4-Wire Grounding, 50A 3 Phase 250V AC, 15-50P, Black, Single Pack.

  • Gripping ribs provide secure gripping area
  • Supertough nylon housing
  • Catalog number, ratings and certifications molded in face