HUBBELL CANADA
Floor Mounted Jib Crane

Floor Mounted Jib Crane, Pneumatic, 10' Boom 10' Column, 300 Lb Capacity

Brand: Gleason Reel

Catalog ID: W6S-101002

Collection name: ToolAssistPRO™

Jib Crane, Floor Mounted, Pneumatic, 10' Boom 10' Column, 300 Lb Capacity

Maximize workspace efficiency with our Floor Mounted Pneumatic Jib Crane, designed to effortlessly handle loads up to 300 lbs. Featuring a 10-foot boom and column, this crane is perfect for a variety of industrial applications, from manufacturing facilities to warehouses. Its pneumatic operation ensures smooth, controlled lifting and lowering, enhancing safety and reducing manual effort. The robust, floor-mounted design saves space and provides stability, while the high-quality construction ensures durability and long-term reliability. Easy to install, this floor mounted jib crane quickly gets your operations running more efficiently, making it an essential tool for any setting where heavy lifting is routine.

  • Fixed or swing booms mounted on vertical columns
  • Finished in durable polyester beige
  • Supports up to 50 lbs with 6'-8' adjustable booms.

Our Floor Mounted Pneumatic Jib Crane features a robust 10' boom and column, effortlessly lifting up to 300 lbs with pneumatic precision for optimal efficiency.

General

Catalog Number

W6S-101002

Item Type

Load Capacity

300 lbs

Mounting Method

Floor

Type

Jib Crane Kit

UPC

783246006677

Dimensions

Length - Boom

10 ft

Weight

640 lb

Force Related

Load Capacity

300 lbs

Configuration

Mounting Method

Floor