HUBBELL CANADA
Image of FSPB FSP Adapter Panel, Blank
Discontinued

FSP Adapter Panel, Blank

Brand: Hubbell Premise Wiring

Catalog ID: FSPB

FSP Adapter Panel, Blank

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Unloaded Panel

General

Adapter Type

Blank

Application

Interconnect

Catalog Number

FSPB

Color

Black

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-In

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel

Temperature Rating

0C to 70C

UPC

662620805030

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

Blank

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C