HUBBELL CANADA
Image of FSPNB FSP Adapter Panel, Blank
Image of FSPNB FSP Adapter Panel, Blank

FSP Adapter Panel, Blank

Brand: Hubbell Premise Wiring

Catalog ID: FSPNB

Product details

General

Adapter Type

Blank

Application

Interconnect

Catalog Number

FSPNB

Color

Environmental Conditions

Indoor

Item Type

Blank

Material - Mounting Hardware

Snap-In

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Service Life

500 matings

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671659

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Pallet Quantity

1800