

Brand: Killark
Catalog ID: FXCS-1K2A1-M
Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.
Action
Maintained
Actuator
2 Position Key Selector Switch
Application
Back Box Type
FXB
Catalog Number
FXCS-1K2A1-M
Color
Black
EU RoHS Indicator
Hub Pattern
Dead-End
Product Family
Controls
Series
FXCS Seal-XM Series
Type
UPC
783936105444
Depth
5.28 in
Hub Size
1/2"
Amperage Rating
10 A
Frequency Rating
50/60 Hz
CSA File Number
LR11714, 2493125
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3
Action
Maintained
Actuator
2 Position Key Selector Switch
Back Box Type
FXB
Hub Pattern
Dead-End
Factory Sealed
Factory Sealed