HUBBELL CANADA
Image of FXCS-2B30RL-GL-MB FXCS-2B30RL-GL-MB - FXCS Series, Seal-XM, AL Dead-End Double 120V Pilot Light Control Station, Red /Green Lens w/ Nameplates, Hub Size 3/4"
Image of FXCS-2B30RL-GL-MB FXCS-2B30RL-GL-MB - FXCS Series, Seal-XM, AL Dead-End Double 120V Pilot Light Control Station, Red /Green Lens w/ Nameplates, Hub Size 3/4"
Discontinued

FXCS-2B30RL-GL-MB - FXCS Series, Seal-XM, AL Dead-End Double 120V Pilot Light Control Station, Red /Green Lens w/ Nameplates, Hub Size 3/4"

Brand: Killark

Catalog ID: FXCS-2B30RL-GL-MB

FXCS Series - Seal-XM - Aluminum Dead-End Double 120V Pilot Light Control Station- Factory Sealed - Red Lens And Green Lens With Nameplates To Bespecified - Hub Size 3/4 Inch - Group B Rated

Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.

Product details

General

Actuator

Double Pilot Light

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

SEAL-XM Series is used to prevent the igniting of external hazardous atmospheres by the enclosed arcing devices in such areas as: hazardous locations due to the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers or flyings

Back Box Type

FXB

Catalog Number

FXCS-2B30RL-GL-MB

Color

Red-Green

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Series

Seal-XM

Type

Factory Sealed

UPC

783936001944

Dimensions

Depth

4.59

Hub Size

3/4"

Electrical Ratings

Amperage Rating

0.01 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11714, 2493125

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

Logistics

Factory Sealed

Factory Sealed