Brand: Killark
Catalog ID: FXSD01
Killark's FXSD/FXSX Series of Factory Sealed Hazardous Location Manual Motor Starting Switches provide manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard motor rated switch configurations include Square D Type F with Overload Protection (FXSD Series) and Square D Type K (FXSX Series). Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.
Application
Catalog Number
FXSD01
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
1
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FXSD
Type
UPC
783936198279
Gross Weight with Packaging
3.2
Frequency Rating
60 Hz
Voltage Rating
230 V
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360 / E12379
Carton Quantity
5