HUBBELL CANADA
Image of G-332 G-332 HD Reel 20' 12/3 W/Cable

G-332 HD Reel 20' 12/3 W/Cable

Brand: Gleason Reel

Catalog ID: G-332

Series G Heavy Duty Reel 20' 12/3 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-332

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001412

Dimensions

Cable Length Active

20

Flange Outside Diameter

14 in

Length

20 in

Weight

40 lb

Conductor Related

Number of Conductors

3

Wire Size

#12 AWG