HUBBELL CANADA
Image of G-545 G-545 HD Reel 50' 10/4 W/Cable
Image of G-545 G-545 HD Reel 50' 10/4 W/Cable
Image of G-545 G-545 HD Reel 50' 10/4 W/Cable

G-545 HD Reel 50' 10/4 W/Cable

Brand: Gleason Reel

Catalog ID: G-545

Series G Heavy Duty Reel 50' 10/4 With Cable

Product details

General

Application

Hand pull

Catalog Number

G-545

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001566

Dimensions

Cable Length Active

50

Flange Outside Diameter

16 in

Length

50 in

Weight

92 lb

Conductor Related

Number of Conductors

4

Wire Size

#10 AWG