Brand: Killark
Catalog ID: GOL4R
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Momentary
Actuator
Pilot Light and Momentary Pushbutton
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
Catalog Number
GOL4R
Color
Red
EU RoHS Indicator
Contact Manufacturer
Operating Cycles
10,000 hrs
Series
GO
Type
UPC
783936226330
Depth
4
Dimensions
8.5 in x 3.75 in x 3.75 in
Gross Weight with Packaging
1
Height
3.75 in
Length
8.5 in
Width
3.75 in
Amperage Rating
10 A
Frequency Rating
50/60 Hz
Voltage Rating
250 V
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E12379