
Brand: Burndy
Catalog ID: GKA8C
Catalog Number
GKA8C
Installation Torque Recommended in-lb
25 LBS/in
Material
Copper Alloy
Material Type - Screw
Steel - Stainless
Physical Attribute - Screw Type
Slot
Plated
N
Plating Type
Unplated
UPC
781810100981
UPC 14 Digit GTIN
00781810100981
Dimension - B Length inch
0.31 in
Dimension - Height inch
0.58 in
Dimension - Height mm
14.7 mm
Dimension - Hole Size inch
0.21 in
Dimension - Hole Size mm
5 mm
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.81 in
Dimension - N inch
0.19 in
Dimension - Pad Width inch
0.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG
Conductor - Copper Solid Size Range
10 AWG-7 AWG
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG
Conductor - Copper Str Size Range
10 AWG-8 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
25 LBS/in
Carton Quantity
1
Pallet Quantity
1