HUBBELL CANADA
GL2626, Ground Connector, 2 Copper Cables to Bar, Run: 4 AWG Sol-2/0 Str
Image of GL2626 GL2626, Ground Connector, 2 Copper Cables to Bar, Run: 4 AWG Sol-2/0 Str

GL2626, Ground Connector, 2 Copper Cables to Bar, Run: 4 AWG Sol-2/0 Str

Brand: Burndy

Catalog ID: GL2626

Mechanical Grounding Connector, 2 Copper Cables to Bar, 4 AWG (Sol.) - 2/0 AWG (Str.) (Run & Tap), 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation

Features: High Copper Alloy Ground Connector For Joining A Wide Range Of Two Parallel Cables To 1/4 IN Thick Bar, Two-Bolt Design, Separates Cable From Bar, One-Wrench Installation, UL467 Listed, The High Copper Alloy Cast Body And DURIUM Bolts, Nuts, And Lockwashers Make Them Suitable For Direct Burial In Concrete Or Ground, Installation Torque: 240 IN-LB, Width: 1-3/4 IN, Height: 2 IN, Bar Thickness: 1/4 IN

General

Application

For Joining A Wide Range Of Two Parallel Copper Cables To 1/4 IN Thick Bar, Direct Burial In Concrete Or Ground

Catalog Number

GL2626

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GL

UPC

781810260012

UPC 14 Digit GTIN

00781810260012

Dimensions

Dimension - B Length inch

1.69 in

Dimension - D inch

1.94 in

Dimension - F Width Center to Center inch

1.00 in

Dimension - Height fraction

2 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - Length Side B inch

1.88 in

Dimension - Pad Width inch

0.94 in

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Pallet Quantity

2880