
Brand: Burndy
Catalog ID: GP2226
Catalog Number
GP2226
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
261
UPC
781810001653
UPC 14 Digit GTIN
00781810001653
Bolt Size
3/8 in
Dimension - B Length inch
4.50 in
Dimension - Height mm
162.1 mm
Dimension - L Length Overall mm
43 mm
Dimension - Length Overall inch
1.69 in
Dimension - Width fraction
5-13/16 in
Dimension - Width inch
5.81 in
Dimension - Width mm
148 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Solid Size Range
4-3/0
Conductor - Copper Str Size Range
5 AWG - 2/0 AWG
Conductor - Rod Size
4 in
Conductor Size
#4 Sol AWG - 2/0 Str AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
8
Pallet Quantity
600