Brand: Burndy
Catalog ID: GX294C
Catalog Number
GX294C
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
222
UPC
781810260678
UPC 14 Digit GTIN
00781810260678
Dimension - Height fraction
2-3/4 in
Dimension - Height inch
2.75 in
Dimension - Height mm
69.9 mm
Dimension - L Length Overall mm
48 mm
Dimension - Length Overall inch
1.88 in
Dimension - Width fraction
1-7/8 in
Dimension - Width inch
1.88 in
Dimension - Width mm
48 mm
Conductor - Copper Solid Size A
2/0;3/0;4/0
Conductor - Copper Solid Size A Range
2/0-4/0
Conductor - Copper Solid Size B
8;7;6;5;4;3
Conductor - Copper Solid Size B Range
2/0-4/0
Conductor - Copper Str Size A
1/0;2/0;3/0;4/0;250
Conductor - Copper Str Size A Range
1/0-250
Conductor - Copper Str Size B
9;8;7;6;5;4
Conductor - Copper Str Size B Range
9-4
Conductor - Copper Tube Std Size
0.5
Conductor Type
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes