HUBBELL CANADA
Image of FT302W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, For 20A and 30A 1" NPT Hub, Feed Thru, MountingScrews Included Cast Aluminum

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, For 20A and 30A 1" NPT Hub, Feed Thru, MountingScrews Included Cast Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FT302W

Heavy Duty IEC Pin and Sleeve Industrial Grade, Accessory, for 20A and 30A 1" NPT Hub, Feed Thru, Mounting Screws Included

FloorTrak® is a flexible, non-metallic cover for cables that run over the floor when portable cords and cables cannot be concealed or routed away from traffic patterns. FloorTrak protects, organizes and reduces trip hazards. Four different sizes mean it will handle cables of up to 1.25 inches (31.8mm) in diameter. FT2, FT3 and FT4 are available in five PVC colors to blend with the various decors. FT10 is available in black and yellow colors only. The F10 Heavy Duty FloorTrak is ideal for applications such as industrial work areas, food processing plants and abusive areas where cable management is necessary.

  • Industrial Grade
  • For 20A and 30A 1" NPT Hub
  • Feed Thru