HUBBELL CANADA
Image of SAD125 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, 100 and 125A- All Wire, 1 1/4" NPT, Furnished with Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, 100 and 125A- All Wire, 1 1/4" NPT, Furnished with Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SAD125

Heavy Duty IEC Pin and Sleeve Industrial Grade, Adapter, 100 and 125A-l Wire, 1¼" NPT, Furnished with Hardware, Machined Aluminum

  • Industrial Grade
  • Liquid Tight Adapter
  • 100 and 125A- All Wire