Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFBW
Catalog Number
HBLFBW
Color
EU RoHS Indicator
Yes
Performance
Series
Series 16
Specifications
Style
Replacement Body, Female
Type
Accessory
UPC
783585112541
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Industry Standard(s)
UL 498 And UL1691
Carton Quantity
100