HUBBELL CANADA
Image of HIDRUBCKIT HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray

HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray

OR

Brand: Hubbell Premise Wiring

Catalog ID: HIDRUBCKIT

HI-IMPACT DIN Rail Utility Box, CoMulti Modeunications, 2-Port, Unloaded, Gray

  • It provides utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

No Devices

General

Catalog Number

HIDRUBCKIT

Color

EU RoHS Indicator

No

Item Type

Knockouts

Material

Composite

Material - Mounting Hardware

Vertical Mount, DIN Rail Mount

Number Of Outlets

1-Device

Type

Box Only

UPC

662620857404

Conductor Related

Cable Entry

Terminals

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

Number Of Outlets

1-Device

Logistics

Carton Quantity

5