HUBBELL CANADA
High Bay Sensor Replacement Lens, End of Aisle, Extreme Temperature, Outdoor
Image of HBRLXTEA High Bay Sensor Replacement Lens, End of Aisle, Extreme Temperature, Outdoor
Image of HBRLXTEA High Bay Sensor Replacement Lens, End of Aisle, Extreme Temperature, Outdoor

High Bay Sensor Replacement Lens, End of Aisle, Extreme Temperature, Outdoor

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBRLXTEA

High Bay Sensor Replacement Lens, End of Aisle, Extreme Temperature, Outdoor

  • End of aisle lens for high bay applications
  • 1.4 to H radius to mounting height, up to 30'
  • 1.1 to H radius to mounting height, 30' to 45'
  • IP65, NEMA 3R watertight, and outdoor rated, when use with suffix XT sensors

General

Catalog Number

HBRLXTEA

UPC

783585565422

Dimensions

Weight

0.15 lb

Logistics

Carton Quantity

50