HUBBELL CANADA
Image of HKB-GL HK Instrument Enclosure, 3-1/2 ID RD Body 3" DP & Lens Cover, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4 IP66,

HK Instrument Enclosure, 3-1/2 ID RD Body 3" DP & Lens Cover, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4 IP66,

Brand: Killark

Catalog ID: HKB-GL

HK Series, 3-1/2 ID RD Body 3" DP & Lens Cover, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4 IP66, Instrument Enclosure

  • Compact round body instrument enclosures with threaded glass lens screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Glass lens made of tempered sode lime.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and covers.
  • Offset feed-thru conduit openings (3/4” NPT) for maximum use of interior volume.
  • Interior "X”-configuration mounting pad for instrument/device cast into the bottom of the box provided for flexibility.
  • Covers have shrouded tamper resistant set screws as standard.

Small compact, 3-1/2 Dia. round body enclosures, two single port depths to choose from. Also available in a double port style. Option of 4 threaded lens covers and 4 blank threaded cover in 4 depths. The HK series is for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. They are UL / CSA / FM certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IIC, Ex e IIC, Ex tb IIIC T4…T3 IP66 with suffix “C”. Supplied with ¾”NPT conduit openings, additional openings are available. HK series is made of cast copper-free aluminum (less than 4/10 of 1%), supplied standard with a Nitrile (BUNA-N) O-Ring, internal external ground (earth) screws, stainless steel tamper proof locking set screw and electrostatically applied grey powder paint. Internal “X” pad for mounting instruments or terminals.