HUBBELL CANADA
HKH Series Control Station, Double Momentary Start-Stop Push Buttons- Panel Mount- M20 - Non-Metallic 1b
Image of HKH1BNPAP11P11 HKH Series Control Station, Double Momentary Start-Stop Push Buttons- Panel Mount- M20 - Non-Metallic 1b
Image of HKH1BNPAP11P11 HKH Series Control Station, Double Momentary Start-Stop Push Buttons- Panel Mount- M20 - Non-Metallic 1b
Discontinued

HKH Series Control Station, Double Momentary Start-Stop Push Buttons- Panel Mount- M20 - Non-Metallic 1b

Brand: Killark

Catalog ID: HKH1BNPAP11P11

HKH Double Momentary Start-Stop Push Buttons- Panel Mount- M20 - Non-Metallic 1b

  • Size 1 Control Stations available as 1a, 1b, & 1c as standard catalog number offerings for 1, 2 & 3 device openings and will accept 2-M20 entries in either end.
  • Ammeters available in 1b & 1c.
  • Size 2 Enclosures available as 2a & 2c for 2, 4 & 6 device entries in cover with ability to accept 2-M25 entries in either end.
  • Operating Temperature of -50ºC to +60ºC.
  • Explosion Protected contact blocks 690 VAC N.O. & N.C. capable of 20 Amps for Switching Duty and HP Ratings up to 1HP.
  • LED Pilot Light modules for 12-250V AC/ DC for UL applications. 12-254V AC/DC for IEC applications.
  • Contacts & Pilot lights can be mounted inside enclosure on Din Rail or in cover to the actuator.
  • Accessories available for Lockout/Tag Out functions made in 316 stainless steel.

Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

General

Action

Maintained

Actuator

Double Pushbutton

Application

Hazardous and corrosive environments due to the presence of flammable gases or vapors, combustible dusts or ignitable fiber or flyings, Installations at petroleum refineries, chemical and petrochemical plants and other processing or storage facilities where similar hazards exist, Use in conjunction with motor starters or contactors for remote control of motors

Catalog Number

HKH1BNPAP11P11

Color

Choice of Red, Green, Black

Horsepower - Maximum

1

Material

Plastic

Mounting Type

  • Wall
  • Wall

Product Family

Controls

Series

HKH Series

UPC

783936129150

Dimensions

Depth

4.16 in

Hub Size

M20

Weight

1 lb

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

ATEX File Number

1405X

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G (Canada Only)
  • Class II, Division 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22

IECEx File Number

15.0054X

Nema Rating

3, 4, 4X, 12, 13

UL File Number

E53360

Operational

Action

Maintained

Actuator

Double Pushbutton

Horsepower - Maximum

1

Operating Temperature Range Celcius

-50°C to 60°C