Brand: Hubbell Wiring Device-Kellems
Catalog ID: A460R9KIT
Hubbell’s Low Profile Pin and Sleeve devices were designed to save space without sacrificing pin and sleeve strength, safety and convenience. The small compact design of these plugs is ideal for indoor applications where space is at a premium. These devices are fully interchangeable with standard IEC 60309 pin and sleeve. They are a perfect fit for tight situations frequently found in hotels, restaurants, convention centers, warehouses, assembly benches and offices.
Catalog Number
A460R9KIT
Color
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
3-Pole
Series
Low Profile
Style
Standard Service
Type
IP22 Receptacle with Cover
UPC
783585457802
Amperage Rating
60 A
Current / Amperage Rating
60 A
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Number Of Wires
4-Wire
Carton Quantity
10