Brand: Acme Electric
Catalog ID: CE500N007
Application
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Catalog Number
CE500N007
Construction
Secondary Voltage
85/100/110,91/110/120,95/115/125,99/120/130 V
UPC
047503014912
Dimensions
9 in x 10 in x 8 in
Height
8 in
Length
9 in
Weight
28.75 lb
Width
10 in
Frequency Rating
50/60 Hz
Primary Voltage
208/500, 220/380/440/550, 230/400/460/575, 240/416/480/600 V
Secondary Voltage
85/100/110,91/110/120,95/115/125,99/120/130 V
Certified Listed
Carton Quantity
1
Pallet Quantity
48