HUBBELL CANADA
Image of IR321PS Industrial REBOX® Series, NEMA 4X, 36"H x 24"W x 12"D, Stainless Steel

Industrial REBOX® Series, NEMA 4X, 36"H x 24"W x 12"D, Stainless Steel

Brand: Hubbell Premise Wiring

Catalog ID: IR321PS

Industrial REBOX®, NEMA 4X, 36"H x 24"W x 12"D, Stainless Steel

  • 36"H x 24"W x 12"D
  • Stainless Steel

Preconfigured

General

Application

Network Housing

Catalog Number

IR321PS

Color

Construction Material - Main

Steel

Material

Stainless Steel

Series

REBOX® Series

Sub Brand

Industrial REBOX®

Type

Heavy Duty

UPC

662620656694

Dimensions

Cubic Capacity

10368 cu.in

Depth

12 in

Height

36 in

Width

24 in

Certifications And Compliance

Industry Standard(s)

UL 508A, NEMA 4X

Logistics

Carton Quantity

1