Brand: Hubbell Wiring Device-Kellems
Catalog ID: RJ650BKTR
Tamper Resistant 15A 125V Receptacle
Application
Catalog Number
RJ650BKTR
Color
Contact
Beryllium Copper, Brass
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Complete Unit
Material - Mounting Hardware
Screw Mounting
Temperature Rating
Per TIA
UPC
883778302466
Display Size
1-Gang Standard Sized
Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Industry Standard(s)
UL Listed
Nema Rating
5-15R
Carton Quantity
10