Brand: Hubbell Premise Wiring
Catalog ID: 110TRA
With Legs
Catalog Number
110TRA
Compatibility
Within TIA-568C.2
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Specifications
Material - Polycarbonate UL 94V-0
UPC
662620804439
Dimensions
10.8 in x 2.7 in x 5.5 in
Height
5.5 in
Length
10.8 in
Width
2.7 in
Cable Specification
Per TIA-568C.2 Spec
EU RoHS Indicator
Yes
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Carton Quantity
20
Pallet Quantity
720