HUBBELL CANADA
Image of K300 K300 - 3" Straight Liquidtight Connector Non-Insulated
* Representative image
Image of K300 K300 - 3" Straight Liquidtight Connector Non-Insulated

K300 - 3" Straight Liquidtight Connector Non-Insulated

Brand: Killark

Catalog ID: K300

3" Straight Liquidtight Connector Non-Insulated

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

Product details

General

Catalog Number

K300

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Insulation Type

Non-insulated

Material

Iron, Malleable

Series

K Series

Style

Straight

Type

UPC

783936998527

Dimensions

Hub Size

3"

Certifications And Compliance

CSA File Number

LR70873

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699