HUBBELL CANADA
KAPO750, Mechanical Pin Adaptor, Dual Rated, Offset Pin
Image of KAPO750 KAPO750, Mechanical Pin Adaptor, Dual Rated, Offset Pin

KAPO750, Mechanical Pin Adaptor, Dual Rated, Offset Pin

Brand: Burndy

Catalog ID: KAPO750

Wire Range 750 kcmil, Dual Rated, 600 V, Mechanical Offset Pin Adaptor

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • Rated for use with Fine Strand Conductor
  • 600 Volt Rated
  • Range Taking conductor port
  • Plastisol insulated covers provided with each connector

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAPO750

Connector Type

Offset

Hex Key

1/2 in

Installation Torque Recommended in-lb

500

Material

Aluminum

Type

350 - 750 Mechanical Pin Adaptor; Off-Centered Pin

UPC

621945493377

Dimensions

Dimension - Strip Length inch

2.30 in

Dimensions

4.46 in x 1.87 in x 2.37 in

Height

2.37 in

Length

4.46 in

Outside Diameter

1.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.87 in

Electrical Ratings

Amperage Rating

535 A

Conductor Related

Conductor - AL Str Size Range

350 kcmil - 750 kcmil

Conductor - Copper DLO Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex H Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex I Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex K Size Range

350 kcmil - 750 kcmil

Conductor - Copper Str Size Range

350 kcmil - 750 kcmil

Conductor Size

350-750 KCMIL

Force Related

Installation Torque Recommended in-lb

500

Configuration

Connector Type

Offset

Logistics

Carton Quantity

20

Pallet Quantity

1000