HUBBELL CANADA
Image of 31648048GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .750-.875", Orchid.
Image of 31648048GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .750-.875", Orchid.
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .750-.875", Orchid.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648048GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .750-.875", Orchid.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Lot do 100

Product details

General

Application

Catalog Number

31648048GPK100

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .750"-.875" (19.0-22.2)
  • Form Size - F3
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

UPC

783585022819

Dimensions

Display Size

1/2" and 3/4" Form 3

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.75-0.875 in (19.0-22.2 mm)

Number of Conductors

Single

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions